Catalog Number:
ewp-xtor-wt
Lumark
  • Patented, slim, low-profile LED design
  • Wall, surface, post, bollard, low-level, inverted, floodlight mounting
  • Die-cast aluminum, hinged, removable door and back box
  • Secure lock-hinge and single-point closure
  • Mounts to a variety of junction boxes or conduit entries
  • Silicone-sealed optical LED lens, Available in 5000K or 3500K (CCT)
  • 120V, 120-277V and 347V models available
  • Optional floodlighting kit converts from wall to floodlight

Resources

Specifications

Product Description

Brand Name Lumark
Family XTOR Crosstour LED
Description Crosstour Wall Plate, Summit White
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083700585
Mounting Accessory
Product Weight 4.0
Case Quantity 1
Pallet Quantity 117
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?