Lumark

XL Eagle

  • Rugged aluminum ballast housing finished in dark bronze
  • Ballast / capacitor compartment optimizes operation and efficiency
  • Vertical aiming quadrant with repositioning stop for precise aiming
  • Die-cast socket housing with silicone gasket to keep out contaminants
  • Spun-aluminum reflector produces repeatable beam
  • 1/8" tempered, heat and shock-resistant glass lens
  • 1000W metal halide or high pressure sodium
  • Five distribution types for maximum field beam illumination

Want to purchase this product?

Need more information?