Brand Name | Lumark |
Family | WR Warrior |
Description | Warrior Floodlight 400W HPS Multi-Tap Trunnion w/Lamp Bronze |
UPC | 662400117360 |
Amperage Rating | 1.444 (at 277V) |
Lamp Type | High Pressure Sodium |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Voltage Rating | 120, 208, 240, 277V 50/60 Hz Electronic |
Wattage | 400W |
Product Weight | 38 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | CN<multisep/>US |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |