Catalog Number:
wpsqled-65-unv-pc
Lumark
  • Rugged die-cast aluminum housing for enhanced durability
  • Removable door offers ease of maintenance
  • IP66 rated and UL/cUL wet location listed
  • Borosilicate refractive glass lens
  • Optional button photocontrol to enable dusk-to-dawn control
  • Replaces up to 450W equivalent metal halide luminaires
  • Lumen packages ranging from 7,108 to 11,322 lumens
  • 120-277V 50/60Hz, 347V 60Hz

Resources

Specifications

Product Description

Brand Name Lumark
Family WPSQLED
Description LED Square Wall Pack, 64W, 4000K, 120-277V, PC

Product Details

UPC 080083805907
Amperage Rating 0.54 at 120V
Color Temperature Max 4000K
Lamp Type LED
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 64W
Product Weight 9.94
Case Quantity 1
Pallet Quantity 16
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?