Catalog Number:
wpmled15
Lumark
  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Captive, single-point stainless steel hardware closure point
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Highly reflective anodized reflector provides optimized illumination
  • Patent pending, energy saving LED technology with electronic driver
  • Ballast/LED driver are secured to housing for optimal heat sinking
  • Options include selectable housing finishes and dimming ballast
  • Models include up to 400W metal halide, HPS
  • Optional integral egress options and battery packs available

Resources

Specifications

Product Description

Brand Name Lumark
Family WPS/WPM/WPL Wall Pack LED
Description Medium LED Wall Pack, 50W, 6,200lm (150W equiv.)

Product Details

UPC 080083885701
Amperage Rating 0.84A at 120V
Color Temperature Max 4000K
Lamp Type Integrated LED
Mounting Wall Mount
Optical - Wall Packs Borosilicate Refractive Lens
Voltage Rating 120-277V
Wattage 50W
Product Weight 13.1
Case Quantity 4
Pallet Quantity 16
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?