Catalog Number:
wplled25
Lumark
  • Traditional style. Modern efficiency
  • Die-cast aluminum construction. Borosilicate refractive glass lens
  • Removable door allows for easy installation
  • Efficacies up to 127 LPW provide maximum energy efficiency
  • Up to 89% in energy and maintenance savings vs HID sources
  • Replaces 100 - 450W equivalent HID
  • Operates at -40°C up to 40°C
  • Delivers 4,700 up to 15,500 lumens
  • 89% lumen maintenance at 50,000 hours at 40°C

Resources

Specifications

Product Description

Brand Name Lumark
Family WPS/WPM/WPL Wall Pack LED
Description Large housing, 80W, 10,640 Lumens,120-277V,4000K

Product Details

UPC 080083885763
Amperage Rating 0.29 A
Color Temperature Max 4000K
Lamp Type LED
Mounting Wall Mount
Optical - Wall Packs Borosilicate Lens
Voltage Rating 120-277V
Wattage 80W
Product Weight 19.7
Case Quantity 2
Pallet Quantity 32
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?