Lumark

WPS/WPM/WPL Wall Pack LED

  • Traditional style. Modern efficiency
  • Die-cast aluminum construction. Borosilicate refractive glass lens
  • Removable door allows for easy installation
  • Efficacies up to 127 LPW provide maximum energy efficiency
  • Up to 89% in energy and maintenance savings vs HID sources
  • Replaces 100 - 450W equivalent HID
  • Operates at -40°C up to 40°C
  • Delivers 4,700 up to 15,500 lumens
  • 89% lumen maintenance at 50,000 hours at 40°C

Want to purchase this product?

Need more information?