Brand Name | Lumark |
Family | WP Wal-Pak Glass |
Description | Wal-Pak, LED, 27W, 3,333 lumens, 120-277V, 5000K, Standard Bronze, Refractive lens |
UPC | 080083751372 |
Amperage Rating | 0.308 at (120V) |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Wall Mount |
Optical - Wall Packs | Refractive Lens |
Voltage Rating | 120V |
Wattage | 27W |
Product Weight | 12.892 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | US |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |