Catalog Number:
ldwp-gl-6b-ed-7040
Lumark
  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Captive, single-point stainless steel hardware closure point
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Highly reflective anodized reflector provides optimized illumination
  • Patent pending, energy saving LED technology with electronic driver
  • Ballast/LED driver are secured to housing for optimal heat sinking
  • Options include selectable housing finishes and dimming ballast
  • Models include up to 400W metal halide, HPS
  • Optional integral egress options and battery packs available

Resources

Specifications

Product Description

Brand Name Lumark
Family WP Wal-Pak Glass
Description Wal-Pak, LED, 46W, 5828 lumens, 120-277V, 4000K, Standard Bronze, Refractive lens

Product Details

UPC 080083768462
Amperage Rating 0.40 A/0.18 A
Color Temperature Max 4000K
Lamp Type LED
Mounting Wall Mount
Optical - Wall Packs Refractive Lens
Voltage Rating 120-277V
Wattage 46W
Product Weight 24.0
Case Quantity 1
Pallet Quantity 24
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?