Combining value and performance in a unique, patent-pending durable design, the Tracer LED floodlight luminaire delivers superior uniformity and excellent illumination to the targeted application. The rugged, die-cast housing is IP66 rated for exceptional durability and long-term reliability. The Tracer floodlight provides design flexibility for applications such as landscape, accent, facade, or sign lighting.
|
|
|
|
|
|
---|---|---|---|---|---|
TCRL15M
|
LED | Knuckle | 120-277V | 12 W | Spec |
TCRL15S
|
LED | Knuckle | 120-277V | 12 W | Spec |
TCRL15W
|
LED | Knuckle | 120-277V | 12 W | Spec |
TCRL20M
|
LED | Knuckle | 120-277V | 18 W | Spec |
TCRL20S
|
LED | Knuckle | 120-277V | 18 W | Spec |
TCRL20W
|
LED | Knuckle | 120-277V | 18 W | Spec |
TCRL26M
|
LED | Knuckle | 120-277V | 25 W | Spec |
TCRL26S
|
LED | Knuckle | 120-277V | 25 W | Spec |
TCRL26W
|
LED | Knuckle | 120-277V | 25 W | Spec |
TCRS5M
|
LED | Knuckle | 120-277V | 5 W | Spec |
TCRS5S
|
LED | Knuckle | 120-277V | 5 W | Spec |
TCRS5W
|
LED | Knuckle | 120-277V | 5 W | Spec |
TCRS8M
|
LED | Knuckle | 120-277V | 8 W | Spec |
TCRS8S
|
LED | Knuckle | 120-277V | 8 W | Spec |
TCRS8W
|
LED | Knuckle | 120-277V | 8 W | Spec |