Catalog Number:
prvs-xl-c125-unv-t4
Lumark
  • Low profile, die-cast aluminum housing
  • Versatile mount arm - Multiple drill patterns, round and square poles
  • Available in 50W - 350W (7,100 - 48,600 lumens) models
  • Maximize energy savings with efficacies up to 148 lumens per watt
  • Type II, III, IV, V distributions
  • Replaces 150W up to 1,500W HID equivalents
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings

Resources

Lumark PRV Prevail
May 20, 2020
1 MB

Specifications

Product Description

Brand Name Lumark
Family PRV / PRV-XL Prevail LED
Description Prevail XL LED Area/Site, 264W, 36,274 lumens, T4, 4000K, 120-277V, Standard Mounting Arm, Bronze, Dimming

Product Details

UPC 080083906598
Amperage Rating .97 at 277V
Color Temperature Max 4000K
Lamp Type LED
Mounting Pole
Voltage Rating 120-277V
Wattage 264 W
Product Weight 41.0
Case Quantity 1
Pallet Quantity 8
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?