Brand Name | Lumark |
Family | PRV / PRV-XL Prevail LED |
Description | Prevail LED Area/Site, 172W, 20,000 lumens, T4, 4000K, 120-277V, Standard Mounting Arm, Bronze, Dimming and Occupancy Sensor |
UPC | 080083897438 |
Amperage Rating | .57 at 277V |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Pole |
Voltage Rating | 120-277V |
Wattage | 153 W |
Product Weight | 14.0 |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |