Catalog Number:
prvs-c40-347-t3
Lumark
  • Low profile, die-cast aluminum housing

Resources

Lumark PRV Prevail
May 20, 2020
1 MB

Specifications

Product Description

Brand Name Lumark
Family PRV / PRV-XL Prevail LED
Description Prevail LED Area/Site, 132W, 17,000 lumens, T3, 4000K, 347 V, Standard Mounting Arm, Bronze

Product Details

UPC 080083897483
Amperage Rating 0.41 A at 347 V
Color Temperature Max 4000K
Lamp Type LED
Mounting Pole
Voltage Rating 347V
Wattage 143 W
Product Weight 14.0
Case Quantity 1
Pallet Quantity 16
Country of Origin MX
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?