Catalog Number:
prvs-a60-unv-t3-msp-dim-l30
Lumark
  • Low profile, die-cast aluminum housing
  • Type II, III, IV, V distributions
  • 4 lumen packages, up to 18,900 lumens
  • Low profile, die-cast aluminum housing
  • Replaces up to 450W equivalent metal halide
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • 0-10V dimming standard
  • Integrated Sensor - On/Off and Bi-level dimming and occupancy
  • Versatile Mount Arm - multiple drill patterns, round and square poles

Resources

Specifications

Product Description

Brand Name Lumark
Family PRV / PRV-XL Prevail LED
Description Prevail LED Area/Site, 163W, 18,992 lumens, T3, 4000K, 120-277V, Standard Mounting Arm, Bronze, Occupancy and Dimming

Product Details

UPC 080083773732
Amperage Rating 1.34 (at 120v)
Color Temperature Max 4000K
Lamp Type LED
Mounting Pole
Voltage Rating 120-277V
Wattage 163W
Product Weight 18.55
Case Quantity 1
Pallet Quantity 16
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?