Catalog Number:
nffld-s-c15-t-unv-pc2
Lumark
  • Die-cast aluminum housing, driver compartment and driver door
  • Replaces up to 150W equivalent metal halide
  • Two lumen packages, nominal 5,700 lumens and 2,700 lumens
  • 6H x 6V NEMA wide distribution, 3H x 3V spot distribution
  • Standard 4000K CCT, minimum 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Knuckle, trunnion and slipfitter mounting options
  • Optional button photocontrol
  • 0-10V dimming standard

Resources

Specifications

Product Description

Brand Name Lumark
Family NFFLD-S Night Falcon Small
Description Night Falcon Small, 52W, 4000K, 120-277V, 6x6, Trunnion, Carbon Bronze, 208-277V photocontrol

Product Details

UPC 080083788200
Amperage Rating 0.45 at 120V
Color Temperature Max 4000K
Dimensional Data 6x6
Lamp Type LED
Mounting Trunnion
Mounting Options - Flood Trunnion
Voltage Rating 120 - 277V 50/60 Hz
Wattage 51W
Product Weight 11.33
Case Quantity 1
Pallet Quantity 36
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?