Brand Name | Lumark |
Family | NFFLD-S Night Falcon Small |
Description | Night Falcon Small, 5900 lumens,70 CRI, 5000K, Dimming 120-277 V, 6x6, Trunnion,Carbon Bronze |
UPC | 080083151646 |
Amperage Rating | 0.19A at 277V |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Voltage Rating | 120-277V |
Wattage | 51W |
Product Weight | 13.34 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |