Combining value and performance in a compact, robust design, the Night Falcon LED low wattage floodlight luminaire delivers superior uniformity and excellent illumination to the targeted application. The rugged, die-cast housing is IP66 and 3G vibration rated for exceptional durability and long term reliability. Available in several mounting configurations and weighing less than 14 pounds, this fixture provides you with design flexibility while simplifying installation. The Night Falcon floodlight can be wall, ground, or pole mounted, making it ideal for all commercial, industrial, and residential low wattage floodlighting applications.
|
|
|
|
|
|
---|---|---|---|---|---|
NFFLD-S-C15-D-UNV-66-T-CB-7050
|
LED | Trunnion | 120-277V | 51W | Spec |
NFFLD-S-C15-KNC-UNV
|
LED | Knuckle | 120-277V | 51W | Spec |
NFFLD-S-C15-KNC-UNV-PC1
|
LED | Knuckle | 120 - 277V 50/60 Hz | 52W | Spec |
NFFLD-S-C15-T-UNV
|
LED | Trunnion | 120-277V | 51W | Spec |
NFFLD-S-C70-T-UNV
|
LED | Trunnion | 120-277V | 20W | Spec |