Brand Name | Lumark |
Family | NFFLD-L Night Falcon Large |
Description | Night Falcon Large, 179W, 4000K, 120-277V, 6x6, Trunnion, Large, Carbon Bronze |
UPC | 080083800988 |
Amperage Rating | 1.492 at (120V) |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Voltage Rating | 120-277V |
Wattage | 179W |
Product Weight | 48.5 |
Case Quantity | 1 |
Pallet Quantity | 6 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |