Catalog Number:
nffld-l-c100-d-480-66-s-cb
Lumark
  • Die-cast aluminum housing, driver compartment and driver door

Resources

Specifications

Product Description

Brand Name Lumark
Family NFFLD-L Night Falcon Large
Description Night Falcon Large, 33900 lumens, 4000K, Dimming 480V, 6x6, Slipfitter,Carbon Bronze

Product Details

UPC 080083151615
Amperage Rating 0.548A
Color Temperature Max 4000K
Lamp Type LED
Mounting Slipfitter
Mounting Options - Flood Slipfitter
Voltage Rating 480V
Wattage 252W
Product Weight 48.5
Case Quantity 1
Pallet Quantity 6
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No

Want to purchase this product?

Need more information?