The Night Falcon™ high wattage LED floodlight luminaire combines high-efficiency, precision engineered optics and energy efficiency in a cost-effective solution. Incorporating an innovative thermal management design into the fixture, that maximizes heat dissipation, results in longer fixture and LED life. The rugged, die-cast housing is IP66 and 3G vibration rated for exceptional durability and long term reliability. Select from integral slipfitter or galvanized steel trunnion mount for maximum field installation and adjustability. The Night Falcon high wattage floodlight is the ideal floodlight for many area outdoor lighting situations, including parking lots, construction and storage sites, rail yards, light industrial locations, marinas and service areas.
|
|
|
|
|
|
---|---|---|---|---|---|
NFFLD-L-C100-D-480-66-S-CB-7050
|
LED | Slipfitter | 480V | 252W | Spec |
NFFLD-L-C100-D-UNV-66-S-CB-7050
|
LED | Slipfitter | 120-277V | 252W | Spec |
NFFLD-L-C100-S
|
LED | Slipfitter | 120-277V | 252W | Spec |
NFFLD-L-C100-T
|
LED | Trunnion | 120-277V | 252W | Spec |
NFFLD-L-C75-S
|
LED | Slipfitter | 120-277V | 179W | Spec |
NFFLD-L-C75-T
|
LED | Trunnion | 120-277V | 179W | Spec |
OA/RA1014
|
N/A | N/A | 120-277V | 40W | Spec |