Catalog Number:
ctkrv1a-d-unv
Lumark
  • Two lumen packages up to 7,169 lumens
  • Die-cast aluminum housing, standard natural aluminum finish
  • Replaces up to 250W metal halide
  • IP66 Rated LED optical chamber with 5000K (CCT) LEDs
  • 120V 50/60Hz (standard)
  • 120-277V, 50/60Hz with 0-10V dimming (optional)
  • NEMA twistlock photocontrol for dusk-to-dawn operation
  • Universal wall and wood pole mount bracket
  • Options include small acrylic refractor and ANSI/NEMA refractor

Resources

Specifications

Product Description

Brand Name Lumark
Family CTKR Caretaker LED
Description Caretaker LED Area Luminaire, 50W, 120-277V, Dimming, 5000K, Photocontrol, Universal Mounting Bracket

Product Details

UPC 080083788385
Amperage Rating 0.41A
Color Temperature Max 5000K
Lamp Type LED
Mounting Pole
Voltage Rating 120-277V
Wattage 50W
Product Weight 7.098
Case Quantity 3
Pallet Quantity 24
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?