Brand Name | Lumark |
Family | CLCSLED Canopy |
Description | LED Canopy Luminaire, 36W, 120-277V, 4000K |
UPC | 080083776061 |
Amperage Rating | 0.31 at 120V |
Color Temperature Max | 4000K |
Lamp Type | LED |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 36 W |
Product Weight | 6.2 |
Case Quantity | 6 |
Pallet Quantity | 48 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |