Catalog Number:
clcsled-40-sm-unv-bpc
Lumark
  • Low-Profile, die-cast aluminum housing
  • Replaces up to 400W equivalent metal halide
  • Four lumen packages, ranging from 4,839 to 13,828 lumens
  • Standard 4000K CCT, minimum 70 CRI, Optional 5000K CCT
  • Quick mount installation bracket
  • IP66 rated, UL/cUL listed
  • 120-277V 50/60Hz
  • 3/4" Pendant Mount (optional)

Resources

Lumark CLCSLED Canopy
May 20, 2020
1 MB

Specifications

Product Description

Brand Name Lumark
Family CLCSLED Canopy
Description LED Canopy Luminaire, 36W, 120-277V, 4000K, PC

Product Details

UPC 080083776269
Amperage Rating 0.31 at 120V
Color Temperature Max 4000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 36 W
Product Weight 7.0
Case Quantity 6
Pallet Quantity 72
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?