Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

AXCL12ARL-347

  • Available in 14W - 123W (1,800 - 17,000 lumens) models
  • Full cutoff and refractive lens models available
  • Energy and maintenance savings up to 95% compared to HID
  • Energy efficient illumination results in up to 144 LPW
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • Hook-N-Lock mechanism for quick, easy installation
  • Wall mount, inverted wall, floodlight, and pole mount options
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings
AXCL12ARL-347

AXCL12ARL-347

Resources

Specifications

Product Description

Brand Name Lumark
Family AXC Axcent LED Wall Mount
Description Axcent Large Wall Pack, 123W, 4000K,347V, RL Lens

Product Details

Lamp Type LED
UPC 080083811861
Amperage Rating 0.37 A
Color Temperature Max 4000K
Mounting Wall Mount
Optical - Wall Packs Refractive Lens
Voltage Rating 347V
Wattage 123W
Product Weight 12.5
Case Quantity 1
Pallet Quantity 45
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?