Catalog Number:
axcl12a-347
Lumark
  • Available in 14W - 123W (1,800 - 17,000 lumens) models
  • Full cutoff and refractive lens models available
  • Energy and maintenance savings up to 95% compared to HID
  • Energy efficient illumination results in up to 144 LPW
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • Hook-N-Lock mechanism for quick, easy installation
  • Wall mount, inverted wall, floodlight, and pole mount options
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings

Resources

Specifications

Product Description

Brand Name Lumark
Family AXC Axcent LED Wall Mount
Description Axcent Large Wall Pack, 123W, 4000K, 347V, Full Cutoff

Product Details

UPC 080083811786
Amperage Rating 0.37 A
Color Temperature Max 4000K
Lamp Type LED
Mounting Wall Mount
Optical - Wall Packs Full Cutoff
Voltage Rating 347V
Wattage 123W
Product Weight 12.5
Case Quantity 1
Pallet Quantity 45
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?