- Low-Profile, die-cast aluminum housing
- Replaces up to 400W equivalent metal halide
- Fixed output and selectable configurations available
- Outputs from 5,500 – 17,600 lumens (40 – 120W)
- Efficacies up to 153 lumens per watt
- Energy and maintenance savings up to 86% versus HID solutions
- Canopy Lighting with Selectable Lumens and CCT
Lumark AP
CLCS40S
Specifications
Product Description
Brand Name | Lumark |
Family | CLCS Canopy |
Description | Large LED Canopy, 13,600-17,600 Lumens, |
Product Details
Lamp Type | LED |
UPC | 080083160020 |
Amperage Rating | 0.440A at 277V |
Color Temperature Max | 5000K |
Mounting | Surface/Pendant |
Voltage Rating | 120-277V |
Wattage | 123W |
Product Weight | 11.4 |
Case Quantity | 3 |
Pallet Quantity | 108 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |