- Die-cast aluminum housing, driver compartment and driver door
Specifications
Product Description
Brand Name | Lumark |
Family | NFFLD-L Night Falcon Large |
Description | Night Falcon LED Floodlight, 33,900 lumens, dimming 347 V |
Product Details
Lamp Type | LED |
UPC | 080083800926 |
Amperage Rating | 0.76A at 277V |
Color Temperature Max | 4000K |
Mounting | Surface/Suspended |
Mounting Options - Flood | Slipfitter |
Voltage Rating | 347V |
Wattage | 252W |
Product Weight | 48.0 |
Case Quantity | 1 |
Pallet Quantity | 8 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |