- Die-cast aluminum housing, driver compartment and driver door
Lumark
NFFLD-L-C100-D-UNV-66-S-CB-7050
Specifications
Product Description
Brand Name | Lumark |
Family | NFFLD-L Night Falcon Large |
Description | Night Falcon Large, 33900 lumens,70 CRI, 5000K, Dimming 120-277 V, 6x6, Slipfitter,Carbon Bronze |
Product Details
Lamp Type | LED |
UPC | 080083151608 |
Amperage Rating | 0.923A |
Color Temperature Max | 5000K |
Mounting | Slipfitter |
Mounting Options - Flood | Slipfitter |
Voltage Rating | 120-277V |
Wattage | 252W |
Product Weight | 48.5 |
Case Quantity | 1 |
Pallet Quantity | 6 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |