Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

NFFLD-L Night Falcon Large

  • Die-cast aluminum housing, driver compartment and driver door
  • Replaces up to 1000W equivalent metal halide
  • 5 lumen packages, ranging from 25,900 lumens to 48,000 lumens
  • 6H x 6V NEMA wide distribution, 3H x 3V spot distribution
  • Standard 4000K CCT, minimum 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Slipfitter, trunnion and yoke mounting options
  • 3-PIN and 7-PIN NEMA twistlock photocontrol receptacle
  • 0-10V dimming available
NFFLD-L Night Falcon Large

NFFLD-L Night Falcon Large

Overview

The Night Falcon™ high wattage LED floodlight luminaire combines high-efficiency, precision engineered optics and energy efficiency in a cost-effective solution. Incorporating an innovative thermal management design into the fixture, that maximizes heat dissipation, results in longer fixture and LED life. The rugged, die-cast housing is IP66 and 3G vibration rated for exceptional durability and long term reliability. Select from integral slipfitter or galvanized steel trunnion mount for maximum field installation and adjustability. The Night Falcon high wattage floodlight is the ideal floodlight for many area outdoor lighting situations, including parking lots, construction and storage sites, rail yards, light industrial locations, marinas and service areas.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Stock Catalog Number (4)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?