Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

NFFLD-S Night Falcon Small

  • Die-cast aluminum housing, driver compartment and driver door
  • Replaces up to 150W equivalent metal halide
  • Two lumen packages, nominal 5,700 lumens and 2,700 lumens
  • 6H x 6V NEMA wide distribution, 3H x 3V spot distribution
  • Standard 4000K CCT, minimum 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Knuckle, trunnion and slipfitter mounting options
  • Optional button photocontrol
  • 0-10V dimming available
NFFLD-S Night Falcon Small

NFFLD-S Night Falcon Small

Overview

Combining value and performance in a compact, robust design, the Night Falcon LED low wattage floodlight luminaire delivers superior uniformity and excellent illumination to the targeted application. The rugged, die-cast housing is IP66 and 3G vibration rated for exceptional durability and long term reliability. Available in several mounting configurations and weighing less than 14 pounds, this fixture provides you with design flexibility while simplifying installation. The Night Falcon floodlight can be wall, ground, or pole mounted, making it ideal for all commercial, industrial, and residential low wattage floodlighting applications.

Resources

Stock Catalog Number (2)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?