- Low profile, die-cast aluminum housing
- Versatile mount arm - Multiple drill patterns, round and square poles
- Available in 50W - 350W (7,100 - 48,600 lumens) models
- Maximize energy savings with efficacies up to 148 lumens per watt
- Type II, III, IV, V distributions
- Replaces 150W up to 1,500W HID equivalents
- Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
- 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
- Integrated stand-alone or wireless controls for additional savings
Lumark
PRVS-XL-C100-UNV-T3
Specifications
Product Description
Brand Name | Lumark |
Family | Prevail Series |
Description | Prevail XL LED Area/Site, 217W, 31,061 lumens, T3, 4000K, 120-277V, Standard Mounting Arm, Bronze, Dimming |
Product Details
Lamp Type | LED |
UPC | 080083906536 |
Amperage Rating | .82 at 277V |
Color Temperature Max | 4000K |
Mounting | Pole |
Voltage Rating | 120-277V |
Wattage | 217 W |
Product Weight | 41.0 |
Case Quantity | 1 |
Pallet Quantity | 8 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |