Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

PRVS-C25-UNV-T3-MSP/DIM-L30

  • Low profile, die-cast aluminum housing
  • Versatile mount arm - Multiple drill patterns, round and square poles
  • Available in 50W - 350W (7,100 - 48,600 lumens) models
  • Maximize energy savings with efficacies up to 148 lumens per watt
  • Type II, III, IV, V distributions
  • Replaces 150W up to 1,500W HID equivalents
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings
PRVS-C25-UNV-T3-MSP/DIM-L30

PRVS-C25-UNV-T3-MSP/DIM-L30

Resources

Specifications

Product Description

Brand Name Lumark
Family Prevail Series
Description Prevail LED Area/Site, 95W, 13,000 lumens, T3, 4000K, 120-277V, Standard Mounting Arm, Bronze, Dimming and Occupancy Sensor

Product Details

Lamp Type LED
Amperage Rating .35 at 277V
Color Temperature Max 4000K
Mounting Pole
Voltage Rating 120-277V
Wattage 96 W
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?