Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

WG/NFFLD

  • Die-cast aluminum housing, driver compartment and driver door
  • Replaces up to 400W equivalent metal halide
  • 2 Lumen Packages, Nominal 14,600 lumens and 9,400 lumens
  • 6H x 6V NEMA Wide Distribution
  • Standard 4000K CCT, minimum 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Operation temperature range of -40°C to 40°C
  • 0-10V dimming available
WG/NFFLD

WG/NFFLD

Resources

Specifications

Product Description

Brand Name Lumark
Family NFFLD Night Falcon
Description Night Falcon, LED Floodlight Wire Guard

Product Details

UPC 080083748006
Amperage Rating N/A
Mounting Accessory
Mounting Options - Flood Slipfitter Mount
Voltage Rating N/A
Product Weight 1.0
Case Quantity 1
Pallet Quantity 126
Country of Origin MX
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?