Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

EWP/XTORMX-WT

  • Wall, inverted or pole mount. Energy saving replacement up to 400W HID
  • Patented heavy-duty construction, maximum LED performance
  • Die-cast aluminum, low-profile design with hinged removable door
  • 41W, 58W and 81W full cutoff and refractive lens models
  • Sealed LED optical chamber with 5000K (CCT) LED standard
  • Rated for -40°C to 40°C. High ambient 50°C available
  • Options include pole mount arm, dimming, occupancy sensors
  • Emergency egress battery pack
  • Five-year warranty
EWP/XTORMX-WT

EWP/XTORMX-WT

Resources

Specifications

Product Description

Brand Name Lumark
Family XTOR Crosstour MAXX LED
Description Crosstour MAXX Wall Plate, Summit White

Product Details

UPC 080083700608
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 10.0
Case Quantity 1
Pallet Quantity 240
Country of Origin US
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?