- Patented, slim, low-profile LED design
Specifications
Product Description
Brand Name | Lumark |
Family | XTOR Crosstour LED |
Description | Crosstour LED, Medium Door, 38W, Wall/Surface Mount, Neutral White 4000K, Carbon Bronze, Photocontrol 120V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15A at277V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 38W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |