Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

EWP/XTOR-WT

  • Patented, slim, low-profile LED design
  • Wall, surface, post, bollard, low-level, inverted, floodlight mounting
  • Die-cast aluminum, hinged, removable door and back box
  • Secure lock-hinge and single-point closure
  • Mounts to a variety of junction boxes or conduit entries
  • Silicone-sealed optical LED lens, Available in 5000K or 3500K (CCT)
  • 120V, 120-277V and 347V models available
  • Optional floodlighting kit converts from wall to floodlight
EWP/XTOR-WT

EWP/XTOR-WT

Resources

Specifications

Product Description

Brand Name Lumark
Family XTOR Crosstour LED
Description Crosstour Wall Plate, Summit White
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083700585
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 4.0
Case Quantity 1
Pallet Quantity 117
Country of Origin US
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?