Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

WG/WPGL

  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Captive, single-point stainless steel hardware closure point
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Highly reflective anodized reflector provides optimized illumination
  • Patent pending, energy saving LED technology with electronic driver
  • Ballast/LED driver are secured to housing for optimal heat sinking
  • Options include selectable housing finishes and dimming ballast
  • Models include up to 400W metal halide, HPS
  • Optional integral egress options and battery packs available
WG/WPGL

WG/WPGL

Resources

Specifications

Product Description

Brand Name Lumark
Family WP Wal-Pak Glass
Description Wal-Pak Borosilicate Glass Door Wire Guard

Product Details

UPC 080083545674
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 1.679
Case Quantity 1
Pallet Quantity 135
Country of Origin TW
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?