- Rugged die-cast aluminum housing and door in bronze powder-coat paint
- Captive, single-point stainless steel hardware closure point
- Impact resistant borosilicate prismatic glass hinged, removable door
- Highly reflective anodized reflector provides optimized illumination
- Patent pending, energy saving LED technology with electronic driver
- Ballast/LED driver are secured to housing for optimal heat sinking
- Options include selectable housing finishes and dimming ballast
- Models include up to 400W metal halide, HPS
- Optional integral egress options and battery packs available
Lumark
WG/WPGL
Specifications
Product Description
Brand Name | Lumark |
Family | WP Wal-Pak Glass |
Description | Wal-Pak Borosilicate Glass Door Wire Guard |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Country of Origin | TW |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |