- Traditional style. Modern efficiency
Specifications
Product Description
Brand Name | Lumark |
Family | WPM Wall Pack LED |
Description | Small LED Wall Pack, 40W, 4,700lm (100W equiv.) |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Voltage Rating | 347-480 V |
Wattage | 40W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |