Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

WPMLED25-HV

  • Traditional style. Modern efficiency
WPMLED25-HV

WPMLED25-HV

Resources

Specifications

Product Description

Brand Name Lumark
Family WPM Wall Pack LED
Description Medium LED Wall Pack, 80W, 10,200lm (250W equiv.)
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083142149
Color Temperature Max 4000K
Mounting Wall Mount
Voltage Rating 347-480 V
Wattage 80W
Product Weight 13.25
Case Quantity 4
Pallet Quantity 48
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?