Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

AXC Axcent LED Floodlight

  • Available in 14W - 123W (1,800 - 17,000 lumens) models
  • Full cutoff and refractive lens models available
  • Energy and maintenance savings up to 95% compared to HID
  • Energy efficient illumination results in up to 144 LPW
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • Hook-N-Lock mechanism for quick, easy installation
  • Slipfitter, knuckle, or trunnion mounting options available
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings
AXC Axcent LED Floodlight

AXC Axcent LED Floodlight

Overview

The Lumark Axcent LED luminaire provides a flush-mounted, architectural design with high performing energy efficient illumination resulting in up to 95 percent energy and maintenance savings. The die-cast aluminum construction along with stainless steel hardware, gasketed housing, and sealed optical compartment makes the Axcent impervious to contaminants. The Axcent replaces 70W up to 450W metal halide equivalents making it ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways, loading docks and floodlighting applications.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?