- Energy and maintenance savings up to 95% compared to HID
- Energy efficient illumination results in up to 144 LPW
- Hook-N-Lock mechanism for quick, easy installation
Lumark
AXCS1A-C
Specifications
Product Description
Brand Name | Lumark |
Family | AXC Axcent LED Area/Site |
Description | 14W, 5000K, Cool, Carbon Bronze (Standard). |
Product Details
Lamp Type | LED |
UPC | 080083290444 |
Amperage Rating | 0.05A at 277V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Optical - Wall Packs | Full Cutoff |
Voltage Rating | 120-277V |
Wattage | 14W |
Product Weight | 5.0 |
Case Quantity | 6 |
Pallet Quantity | 96 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |