- Available in 14W - 123W (1,800 - 17,000 lumens) models
Specifications
Product Description
Brand Name | Lumark |
Family | AXC Axcent LED Wall Mount |
Description | Axcent Large Wall Pack, 56W, 4000K, 120-277V, Full Cutoff with an optional Cold Weather Battery Pack |
Product Details
Lamp Type | LED |
UPC | 080083151530 |
Amperage Rating | 0.44A/0.20A |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Optical - Wall Packs | Full Cutoff |
Voltage Rating | 120-277V |
Wattage | 56W |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 45 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |