- Die-cast aluminum housing and cage provides vandalism protection
- Frosted glass lens provides even light distribution
- Universal 120-277V power supply
- Maintenance-free LEDs with 50,000 hours of life
- Versatile mounting configuration - wall, ceiling and post
- cULus listed for wet locations
Lumark
LVL20UG
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | LVL20UG LED Vaportight |
Description | Die-cast Aluminum LED Vaportight,1400 lumens, 3500K CCT |
Product Details
Lamp Type | LED |
Amperage Rating | 0.064 |
Color Temperature Max | 3500K |
Mounting | Wall, Ceiling and Post |
Voltage Rating | 120/277V |
Wattage | 18W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |