Catalog Number:
pn5
IRiS
  • Modular platform accepts a variety of lamp types and optical elements
  • Elements can be interchanged to create a variety of lighting effects
  • Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
  • Setscrews integral to bar hanger receivers provide positive locking
  • Bar hangers adjust up to 24" and have integral nail and tee grid clip
  • Junction box has (5) 1/2" pry-outs & suitable for (4) #12 thru-branch

Resources

Iris PN5 M5MR E5AA E5SLOT
May 20, 2020
199 KB

Specifications

Product Description

Brand Name Iris
Family PN5 Series
Description 5" Non-IC Modular Housing

Product Details

UPC 622697326531
Aperture 5 Inch
Mounting Recessed
Voltage Rating 120V
Product Weight 3.943
Case Quantity 1
Pallet Quantity 75
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?