Catalog Number:
p5
IRiS
  • Modular platform accepts a variety of lamp types and optical elements
  • Elements can be interchanged to create a variety of lighting effects
  • Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
  • Setscrews integral to bar hanger receivers provide positive locking
  • Bar hangers adjust up to 24" and have integral nail and tee grid clip
  • Junction box has (6) 1/2" pry-outs & suitable for (4) #12 thru-branch

Resources

Specifications

Product Description

Brand Name Iris
Family P5 Series
Description 5" IC Rated Modular Housing

Product Details

UPC 662400611356
Aperture 5 Inch
Lamp Type Incandescent/CFL (Not Included)
Mounting Recessed
Voltage Rating 120V
Product Weight 5.585
Case Quantity 1
Pallet Quantity 225
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?