Catalog Number:
ma4mr
IRiS
  • Specify lamp module and optical element for desired lighting effect
  • Full vocabulary of distributions including open, lens and wall wash
  • Luminaire can be modified from below the ceiling at any time
  • Hot aiming rotates 365°, tilts 45° and locks in any position
  • Translating center beam optics provides full light output from 0 - 45°
  • Collar adjusts 1/2-1" extended collars available for 2" thick ceilings
  • Bar hangers adjust up to 24" and have integral nail and tee grid clip
  • cULus listed, Non-IC, thermally protected and ASTM-E283 airtight

Resources

Specifications

Product Description

Brand Name Iris
Family P406TAT, P406TCP
Description 4" Square Adjustable MR16 Low Voltage Module

Product Details

UPC 623961379352
Amperage Rating 0.625 at (120V)
Aperture 4 Inch
Lamp Type MR16 (Not Included)
Mounting Recessed
Voltage Rating 120V
Wattage 75W
Product Weight 5.35
Case Quantity 12
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?