Catalog Number:
rg50fl40
IRiS
  • Broad range of trims, distribution can easily be changed in the field
  • LED array conforms to Zhaga standared for interchangability
  • Interchangeable 10,15, 25 and 40 degree LED optics provide focus
  • Optional media holder accepts one or two lens or filters
  • Locking 365° rotation and 45° tilt holds any aiming position
  • Translating center beam optics aligns primary reflector with aperture
  • Installs with captive, pre-installed bar hangers or butterfly bracket
  • UNV 120 - 277V 50/60Hz driver provides noise free operation
  • Continuous dimming from 100% to 1% with phase cut, 0 -10V and DALI

Resources

Specifications

Product Description

Brand Name Iris
Family P3LED09
Description 50mm Glass LED Reflector, 40 Degree
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083615261
Lamp Type LED
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.14
Case Quantity 10
Pallet Quantity 5400
Country of Origin DE<multisep/>US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?