Catalog Number:
p3led09830e
IRiS
  • Broad range of trims, distribution can easily be changed in the field
  • LED array conforms to Zhaga standared for interchangability
  • Interchangeable 10,15, 25 and 40 degree LED optics provide focus
  • Optional media holder accepts one or two lens or filters
  • Locking 365° rotation and 45° tilt holds any aiming position
  • Translating center beam optics aligns primary reflector with aperture
  • Installs with captive, pre-installed bar hangers or butterfly bracket
  • UNV 120 - 277V 50/60Hz driver provides noise free operation
  • Continuous dimming from 100% to 1% with phase cut, 0 -10V and DALI

Resources

Specifications

Product Description

Brand Name Iris
Family P3LED09
Description 3" IC LED Housing, 900lm, 80CRI, 3000K

Product Details

UPC 080083694662
Amperage Rating 0.06A at 277V
Aperture 3 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 15W
Product Weight 14.2
Case Quantity 1
Pallet Quantity 20
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?