Catalog Number:
e3pinlarge
IRiS
  • Self-flanged die-cast aluminum splay with 1-1/4" pinhole
  • Black Alzak® 0.040" thick parabolic rear shielding parabolic contour
  • Oculus provides for glare-free lighting at all aiming angles
  • Die-cast flange can be removed in the field and faux-finished
  • Die-cast flange can also be installed flush with flush-mount collar
  • Dual torsion springs pull flange tight to ceiling
  • Light trap eliminates spill light at edge of flange
  • Damp location listed when used with specified housing platforms

Resources

Specifications

Product Description

Brand Name Iris
Family E3PIN Series
Description 3" Pinhole Large

Product Details

UPC 662400684275
Aperture 3 Inch
Lamp Type 12V MR16
Mounting Recessed
Recessed Trim Pinhole
Voltage Rating Accessory
Wattage 75W
Product Weight 0.52
Case Quantity 6
Pallet Quantity 480
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No

Want to purchase this product?

Need more information?